HUBBELL PREMISE WIRING
HI-IMPACT Cord, Assembly, Fiber, Standard-MPO to Standard-MPO, Singlemode, 10 FT
Image of HIMPOS10AA HI-IMPACT Cord, Assembly, Fiber, Standard-MPO to Standard-MPO, Singlemode, 10 FT

HI-IMPACT Cord, Assembly, Fiber, Standard-MPO to Standard-MPO, Singlemode, 10 FT

Brand: Hubbell Premise Wiring

Catalog ID: HIMPOS10AA

HI-IMPACT Cord, Assembly, Fiber, Standard-MPO to Standard-MPO, Singlemode, 10 FT

IP68 water immersion and dust protection for harsh environments, Wide operational temperature range and chemical resistance, Superior pull force and low insertion loss, Exceeds ODVA requirements

  • IP68 water immersion and dust protection for harsh environments
  • Chemical resistance and superior 100lb pull force
  • Wide range of operational temperature -40C/70C
  • Low insertion loss and exceeding ODVA requirements
  • Factory tested with bayonet style locking mechanism

Water immersion and dust protection

General

Application

Data Transmission

Catalog Number

HIMPOS10AA

Color

Black

Series

HI-IMPACT

Style

IP68

Sub Brand

FiberHubb

Temperature Rating

(-)40 Degrees C to 70 Degrees C

Type

Fiber

UPC

662620372310

Certifications And Compliance

Industry Standard(s)

  • IP68
  • Telcordia GR-409
  • TIA-568.3-D

Operational

Temperature Rating

(-)40 Degrees C to 70 Degrees C