HUBBELL PREMISE WIRING
Image of HICHCF Hi-IMPACT Coupler Drop Housing, IP 67, Black
Image of HICHCF Hi-IMPACT Coupler Drop Housing, IP 67, Black
play
3D View
play
360 View
+8
Image of HICHCF Hi-IMPACT Coupler Drop Housing, IP 67, Black

Hi-IMPACT Coupler Drop Housing, IP 67, Black

Brand: Hubbell Premise Wiring

Catalog ID: HICHCF

Hi-IMPACT Coupler Drop Housing, IP 67, Black. Compatible with HI Impact Fiber and Copper Connectors. Connectors not included

HI IMPACT Coupler housing works with HI Impact jacks and patch cords provide protected solutions to connect cabling in harsh environments so you can extend your network wherever you need it. Support the growing number of connected edge devices in non-traditional areas with speeds up to 10Gbe. It provides IP rated and protected connections with increased durability to support your network and limit downtime in your critical applications.

  • Perfect Solution for Temporary and Flexible Work Areas Where Single Port Drops are Needed
  • IP67 Rated for Protection from Dust and Liquids
  • Housing made from high impact polymer
  • Comes With Coupler Housing With Cord Connector and One Protective Cap
  • UV & Common Chemical Resistant Housing

General

Catalog Number

HICHCF

Color

Black

Environmental Conditions

IP67

Series

HI-IMPACT

Type

Coupler Housing

UPC

662620374253

Certifications And Compliance

Environmental Conditions

IP67

Logistics

Carton Quantity

25

Pallet Quantity

2700