HUBBELL PREMISE WIRING
HI-IMPACT DIN Rail Utility Box, CoMulti Modeunications, 2-Port, Unloaded, Gray
Image of HIDRUBCKIT HI-IMPACT DIN Rail Utility Box, CoMulti Modeunications, 2-Port, Unloaded, Gray

HI-IMPACT DIN Rail Utility Box, CoMulti Modeunications, 2-Port, Unloaded, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HIDRUBCKIT

HI-IMPACT DIN Rail Utility Box, CoMulti Modeunications, 2-Port, Unloaded, Gray

  • It provides utility power to any control cabinet
  • Optional auxiliary contacts for feed through capability
  • Pre-wired "kits" are available for end-user customization

No Devices

General

Catalog Number

HIDRUBCKIT

Color

Gray

EU RoHS Indicator

No

Item Type

Knockouts

Material

Composite

Material - Mounting Hardware

Vertical Mount, DIN Rail Mount

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Premise Wiring

Type

Box Only

UPC

662620857404

Conductor Related

Cable Entry

Terminals

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Knockouts

Number Of Outlets

1-Device

Logistics

Carton Quantity

5