




Brand: Hubbell Premise Wiring
Catalog ID: HI645EE
Standard Product
Attenuation
.1dB
Catalog Number
HI645EE
Connector Type
Standard C6 RJ45 Both Ends
Item Type
Category 6 Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620856100
Length
540 in
Outside Diameter
0.23
Weight
1 lb
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
Attenuation
.1dB
Temperature Rating
Per TIA
Connector Type
Standard C6 RJ45 Both Ends
Carton Quantity
5