




Brand: Hubbell Premise Wiring
Catalog ID: HI650EE
Standard Product
Attenuation
.1dB
Catalog Number
HI650EE
Connector Type
Standard C6 RJ45 Both Ends
Item Type
Category 6 Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620856117
Length
600 in
Outside Diameter
0.23
Weight
1.35 lb
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
Attenuation
.1dB
Temperature Rating
Per TIA
Connector Type
Standard C6 RJ45 Both Ends
Carton Quantity
5