HUBBELL PREMISE WIRING
HI-IMPACT Patch Cord, Category 6A, Standard RJ45 on Both Ends, 7' Length, Black
Image of HI6A07AA HI-IMPACT Patch Cord, Category 6A, Standard RJ45 on Both Ends, 7' Length, Black

HI-IMPACT Patch Cord, Category 6A, Standard RJ45 on Both Ends, 7' Length, Black

Brand: Hubbell Premise Wiring

Catalog ID: HI6A07AA

HI-IMPACT Patch Cord, Category 6A, Standard RJ45 on Both Ends, 7' Length, Black

HI IMPACT CAT6A jacks and patch cords provide protected solutions to connect CAT6A in harsh environments so you can extend your network wherever you need it. Support the growing number of connected edge devices in non-traditional areas with speeds up to 10Gbe. It provides IP rated and protected connections with increased durability to support your network and limit downtime in your critical applications.

  • High-Performance Category 6A for 10Gbe
  • IP67 Rated for Protection from Dust and Liquids
  • Durable, Rugged Construction
  • Shielded and UTP Compatible
  • UV & Common Chemical Resistant Housing

General

Application

  • Up to IEEE 10GBASE-T
  • IEEE 802.3bt 4PPoE Power over Ethernet
  • Compatible with Shielded and Unshielded

Catalog Number

HI6A07AA

Color

Black

Environmental Conditions

IP67

Plug Type

RJ45

Series

HI-IMPACT

Type

Patch Cord

UPC

662620373355

Dimensions

Length

7 ft

Outside Diameter

0.275

Electrical Ratings

Contact Resistance

Per TIA

Conductor Related

Conductor Stranding

Stranded

Certifications And Compliance

Environmental Conditions

IP67

Industry Standard(s)

  • TIA-568 Category 6A channel
  • UL 1863 - Communications-Circuit Accessory

Logistics

Carton Quantity

105

Pallet Quantity

3325