HUBBELL PREMISE WIRING
HI-IMPACT Patch Cord, Standard Cat 6 RJ-45, 10' Length
Image of HI610AA HI-IMPACT Patch Cord, Standard Cat 6 RJ-45, 10' Length
Image of HI610AA HI-IMPACT Patch Cord, Standard Cat 6 RJ-45, 10' Length
Image of HI610AA HI-IMPACT Patch Cord, Standard Cat 6 RJ-45, 10' Length
Image of HI610AA HI-IMPACT Patch Cord, Standard Cat 6 RJ-45, 10' Length
+1
Image of HI610AA HI-IMPACT Patch Cord, Standard Cat 6 RJ-45, 10' Length

HI-IMPACT Patch Cord, Standard Cat 6 RJ-45, 10' Length

Brand: Hubbell Premise Wiring

Catalog ID: HI610AA

HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 10' Length

  • HI-IMPACT Patch Cord
  • Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45
  • 10' Length

Standard Product

General

Attenuation

.1dB

Catalog Number

HI610AA

Connector Type

Hi-Impact Cat 6 RJ45 to Standard RJ45

Item Type

Category 6 Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620856155

Dimensions

Length

120 in

Outside Diameter

0.23

Weight

0.3 lb

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Operational

Attenuation

.1dB

Temperature Rating

Per TIA

Configuration

Connector Type

Hi-Impact Cat 6 RJ45 to Standard RJ45

Logistics

Carton Quantity

20