HUBBELL PREMISE WIRING
HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 7' Length
Image of HI607AA HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 7' Length

HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 7' Length

Brand: Hubbell Premise Wiring

Catalog ID: HI607AA

HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 7' Length

  • HI-IMPACT Patch Cord
  • Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45
  • 7' Length

Standard Product

General

Catalog Number

HI607AA

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620856148

Dimensions

Length

84 in

Outside Diameter

0.23

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

20