HUBBELL PREMISE WIRING
High Density Cassette Adapter Panel, HD Series, 3 MTP, Duplex, Violet
Image of OCHDMTPD3VI High Density Cassette Adapter Panel, HD Series, 3 MTP, Duplex, Violet
Image of OCHDMTPD3VI High Density Cassette Adapter Panel, HD Series, 3 MTP, Duplex, Violet
Image of OCHDMTPD3VI High Density Cassette Adapter Panel, HD Series, 3 MTP, Duplex, Violet
Discontinued

High Density Cassette Adapter Panel, HD Series, 3 MTP, Duplex, Violet

Brand: Hubbell Premise Wiring

Catalog ID: OCHDMTPD3VI

Fiber Optic, Cassette Adapter Panel, HD Series, 3 MTP, Duplex, Violet.

  • Compact Universal Design
  • Ultra High Density for FCR HD Enclosures
  • Quick and Easy Plug-n-Play Installation

General

Application

Interconnect

Catalog Number

OCHDMTPD3VI

Color

Violet

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Style

MTP

Sub Brand

OptiChannel

UPC

662620616414

Electrical Ratings

Connectivity

Cassette

Conductor Related

Fiber Size

250 Micron

Operational

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Logistics

Carton Quantity

25