HUBBELL PREMISE WIRING
Image of ISB12EI Housing, Surface Mount, 12-Port, Electric Ivory
Image of ISB12EI Housing, Surface Mount, 12-Port, Electric Ivory
Discontinued

Housing, Surface Mount, 12-Port, Electric Ivory

Brand: Hubbell Premise Wiring

Catalog ID: ISB12EI

Housing, Surface Mount, 12-Port, Electric Ivory

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Mount to Multiple Surfaces: Electrical Boxes, Raceway, Desktops, Modular Furniture

Standard Product

General

Application

12-Port

Catalog Number

ISB12EI

Color

Electric Ivory

Compatibility

Hubbell Keystone

Face Plate

Not Required

Item Type

iSTATION Surface Mount Boxes

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Ports

12

Shelves

None

Type

ISF Box

UPC

662620219585

Dimensions

Depth

1.23 in

Weight

0.35 lb

Width

6.5 in

Conductor Related

Cable Entry

From Back

Certifications And Compliance

Industry Standard(s)

ANSI/TIA/EIA-606A Compliant

Operational

Compatibility

Hubbell Keystone

Configuration

Number Of Ports

12

Logistics

Carton Quantity

10