HUBBELL PREMISE WIRING
Image of ISB4GY Housing, Surface Mount, 4-Port, Gray
Image of ISB4GY Housing, Surface Mount, 4-Port, Gray
Discontinued

Housing, Surface Mount, 4-Port, Gray

Brand: Hubbell Premise Wiring

Catalog ID: ISB4GY

Housing, Surface Mount, 4-Port, Gray

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Mount to Multiple Surfaces: Electrical Boxes, Raceway, Desktops, Modular Furniture

Standard Product

General

Application

4-Port

Catalog Number

ISB4GY

Color

Gray

Compatibility

Hubbell Keystone

Face Plate

Not Required

Item Type

iSTATION Surface Mount Boxes

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Ports

4

Shelves

None

Specifications

Material - High-impact thermoplastic (UL 94V-0)

Type

ISF Box

UPC

662620219752

Dimensions

Depth

1.23 in

Height

3.25 in

Weight

0.2 lb

Conductor Related

Cable Entry

From Back

Certifications And Compliance

Industry Standard(s)

ANSI/TIA/EIA-606A Compliant

Operational

Compatibility

Hubbell Keystone

Configuration

Number Of Ports

4

Logistics

Carton Quantity

20