HUBBELL PREMISE WIRING
Image of HQCFK HQC Cabinet Fan Kit, 67CFM, 115V AC

HQC Cabinet Fan Kit, 67CFM, 115V AC

Brand: Hubbell Premise Wiring

Catalog ID: HQCFK

HQC Cabinet Fan Kit, 67CFM, 115V AC

Featuring a high-performance 67 CFM fan, a sturdy wire guard, and a reliable AC power cord, this kit delivers efficient airflow and dependable operation. Designed for easy integration and long-lasting durability, it's the perfect solution for thermal management in demanding environments. Choose HQC for accessories that work as hard as you do.

  • 67 CFM fan (5” x 5”) for high airflow and effective cooling
  • Operates on 115V AC for compatibility with common electrical systems
  • Includes wire fan guard and AC power cord for secure installation
  • Ideal for tight spaces and retrofit applications

Comes with a wire fan guard

General

Application

  • Data center
  • network infrastructure
  • telecom rack system

Catalog Number

HQCFK

Color

Black

Material

Steel

Sub Brand

HQC

Type

Fan Kit

UPC

662620370682

Dimensions

Cubic Capacity

2592 cu.in

Depth

18 in

Height

8 in

Width

18 in

Logistics

Carton Quantity

25