HUBBELL PREMISE WIRING
Image of HM147C Hubbell Premise Wiring Products, Horizontal Cable Management, M-Series, 1-Unit, 4" Front Extension, 7" Rear Extension, With Cover, Black

Hubbell Premise Wiring Products, Horizontal Cable Management, M-Series, 1-Unit, 4" Front Extension, 7" Rear Extension, With Cover, Black

Brand: Hubbell Premise Wiring

Catalog ID: HM147C

Hubbell Premise Wiring Products, Horizontal Cable Management, M-Series, 1-Unit, 4" Front Extension, 7" Rear Extension, With Cover, Black

  • M-Series
  • 1-Unit
  • 4" Front Extension
  • 7" Rear Extension
  • With Cover

Product details

General

Application

M Series

Catalog Number

HM147C

Cover Type

Hinge

Sub Brand

Cable Management

Type

Horizontal Cable Management

UPC

662620665320

Certifications And Compliance

Industry Standard(s)

EIA

Resources and downloads

Specifications

Customer Use Drawings