HUBBELL PREMISE WIRING
Image of HM244C Hubbell Premise Wiring Products, Horizontal Cable Management, M-Series, 2-Unit, 4" Front Extension, 4" Rear Extension, With Cover, Black

Hubbell Premise Wiring Products, Horizontal Cable Management, M-Series, 2-Unit, 4" Front Extension, 4" Rear Extension, With Cover, Black

Brand: Hubbell Premise Wiring

Catalog ID: HM244C

Hubbell Premise Wiring Products, Horizontal Cable Management, M-Series, 2-Unit, 4" Front Extension, 4" Rear Extension, With Cover, Black

  • M-Series
  • 2-Unit
  • 4" Front Extension
  • 4" Rear Extension
  • With Cover

Double Sided

General

Application

M Series

Catalog Number

HM244C

Cover Type

Hinge

Sub Brand

Cable Management

Type

Horizontal Cable Management

UPC

662620665337

Certifications And Compliance

Industry Standard(s)

EIA

Logistics

Carton Quantity

1