HUBBELL PREMISE WIRING
Image of HM247C Hubbell Premise Wiring Products, Horizontal Cable Management, M-Series, 2-Unit, 4" Front Extension, 7" Rear Extension, With Cover, Black
Image of HM247C Hubbell Premise Wiring Products, Horizontal Cable Management, M-Series, 2-Unit, 4" Front Extension, 7" Rear Extension, With Cover, Black

Hubbell Premise Wiring Products, Horizontal Cable Management, M-Series, 2-Unit, 4" Front Extension, 7" Rear Extension, With Cover, Black

Brand: Hubbell Premise Wiring

Catalog ID: HM247C

Hubbell Premise Wiring Products, Horizontal Cable Management, M-Series, 2-Unit, 4" Front Extension, 7" Rear Extension, With Cover, Black

  • M-Series
  • 2-Unit
  • 4" Front Extension
  • 7" Rear Extension
  • With Cover

Product details

General

Application

M Series

Catalog Number

HM247C

Construction Material - Main

UL-94V-0

Cover Type

Hinge

Sub Brand

Cable Management

Type

Horizontal Cable Management

UPC

662620665344

Certifications And Compliance

Industry Standard(s)

EIA

Logistics

Carton Quantity

1

Resources and downloads