HUBBELL PREMISE WIRING
Industrial RE-BOX® Series, 36" High X 24" Wide X 24" Deep, AC3, Preconfigured, Gray
Image of IR322APG Industrial RE-BOX® Series, 36" High X 24" Wide X 24" Deep, AC3, Preconfigured, Gray

Industrial RE-BOX® Series, 36" High X 24" Wide X 24" Deep, AC3, Preconfigured, Gray

Brand: Hubbell Premise Wiring

Catalog ID: IR322APG

Industrial RE-BOX®, 36" High X 24" Wide X 24" Deep, AC3, Preconfigured, Gray

  • AC3
  • Preconfigured
  • Gray

General

Catalog Number

IR322APG

Series

RE-BOX® Series

Sub Brand

Industrial RE-BOX®

Type

Air Conditioner Cabinet

UPC

662620606255

Dimensions

Depth

24 in

Height

36 in

Logistics

Carton Quantity

1