HUBBELL PREMISE WIRING
Industrial RE-BOX® Series, 36" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray
Image of IR321APG Industrial RE-BOX® Series, 36" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray
Image of IR321APG Industrial RE-BOX® Series, 36" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray
Image of IR321APG Industrial RE-BOX® Series, 36" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray
Image of IR321APG Industrial RE-BOX® Series, 36" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray
+3
Image of IR321APG Industrial RE-BOX® Series, 36" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray

Industrial RE-BOX® Series, 36" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray

Brand: Hubbell Premise Wiring

Catalog ID: IR321APG

Industrial RE-BOX®, 36" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray

  • AC1
  • Preconfigured
  • Gray

General

Catalog Number

IR321APG

Series

RE-BOX® Series

Sub Brand

Industrial RE-BOX®

Type

Air Conditioner Cabinet

UPC

662620604367

Dimensions

Depth

12 in

Height

36 in