
Brand: Hubbell Premise Wiring
Catalog ID: IR222PG
Standard Product
Application
Industrial REBOX®, Pre-Configured, 24" Height X 24" Depth, Gray
Catalog Number
IR222PG
Construction Material - Main
Steel
Material
Steel
Series
REBOX® Series
Size
24" H X 24" W
Sub Brand
Cabinets
Type
Industrial REBOX®
UPC
662620656359
Depth
24
Height
24 in
Size
24" H X 24" W
Industry Standard(s)
Per TIA