Brand: Hubbell Premise Wiring
Catalog ID: IR3216APG
Standard Product
Application
Industrial REBOX®, Pre-Configured, 36" Height X 16" Depth, Gray, IRAC3
Catalog Number
IR3216APG
Construction Material - Main
Steel
Material
Steel
Series
REBOX® Series
Size
36" H X 24" W
Sub Brand
Cabinets
Type
Industrial REBOX®
UPC
662620656380
Depth
16
Height
36 in
Size
36" H X 24" W
Industry Standard(s)
Per TIA
Carton Quantity
1