
Brand: Hubbell Premise Wiring
Catalog ID: IR4216APG
Standard Product
Application
Industrial REBOX®, Pre-Configured, 48" Height X 16" Depth, Gray, IRAC3
Catalog Number
IR4216APG
Construction Material - Main
Steel
Material
Steel
Series
REBOX® Series
Size
48" H X 24" W
Sub Brand
Cabinets
Type
Industrial REBOX®
UPC
662620656397
Depth
16
Height
48 in
Size
48" H X 24" W
Industry Standard(s)
Per TIA