HUBBELL PREMISE WIRING
INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Gray/Green
Image of SFRCGNGY INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Gray/Green
Discontinued

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Gray/Green

Brand: Hubbell Premise Wiring

Catalog ID: SFRCGNGY

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Gray/Green

  • INFINe ConnectorRCA Solder Coupler Termination
  • Gray/Green

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCGNGY

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Green Insulator

Temperature Rating

Per TIA

Type

RCA, Solder Terminal

UPC

662620850504

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25