HUBBELL PREMISE WIRING
INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Office White/Blue
Image of SFRCBOW INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Office White/Blue
Discontinued

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Office White/Blue

Brand: Hubbell Premise Wiring

Catalog ID: SFRCBOW

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Office White/Blue

  • INFINe ConnectorRCA Solder Coupler Termination
  • Office White/Blue

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCBOW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Blue Insulator

Temperature Rating

Per TIA

Type

RCA, Solder Terminal

UPC

662620850412

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25