HUBBELL PREMISE WIRING
Image of SFRCBW INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, White/Blue
Discontinued

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, White/Blue

Brand: Hubbell Premise Wiring

Catalog ID: SFRCBW

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, White/Blue

  • INFINe ConnectorRCA Solder Coupler Termination
  • White/Blue

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCBW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Blue Insulator

Temperature Rating

Per TIA

Type

RCA, Solder Terminal

UPC

662620850429

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25