HUBBELL PREMISE WIRING
INFINe Connector, Audio/Video Module, High-Density D-Sub Blank, 1 Unit, Office White
Image of IMBDS1OW INFINe Connector, Audio/Video Module, High-Density D-Sub Blank, 1 Unit, Office White

INFINe Connector, Audio/Video Module, High-Density D-Sub Blank, 1 Unit, Office White

Brand: Hubbell Premise Wiring

Catalog ID: IMBDS1OW

INFINe Connector, Audio/Video Module, High-Density D-Sub Blank, 1 Unit, Office White

  • INFINe ConnectorHigh-Density D-Sub Blank
  • 1 Unit
  • Office White

Blank HD D-SUB Module 10-Pack

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

IMBDS1OW

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Style

Flat

Type

HDMI

UPC

662620832968

Dimensions

Display Size

1-Unit

Certifications And Compliance

EU RoHS Indicator

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

20