HUBBELL PREMISE WIRING
Image of PV72BA20AA-10BL inSIGHTâ„¢ Series, Basic Power Distribution Unit, 10 foot cord, Blue

inSIGHTâ„¢ Series, Basic Power Distribution Unit, 10 foot cord, Blue

Brand: Hubbell Premise Wiring

Catalog ID: PV72BA20AA-10BL

inSIGHTâ„¢ Cabinet Basic Power Distribution Unit (PDU), 10 foot cord, Blue

Complete line of Basic,monitored, and switched ready cabinet mount power distribution units (PDU). Superior cord locking using standard plugs. Switch capable using dedicated cords. Slim profile to allow for cabling and air flow. Assembled in the USA Highly reliable with robotically soldered connections

  • Basic always on powering
  • 120V Single Phase
  • 20 Amp
  • L5-20P Plug
  • 24 L5-20R Receptacle
  • Vertical 72"

Designed for mounting with buttons in a full size data center cabinet

General

Application

Data Center

Catalog Number

PV72BA20AA-10BL

Color

  • Black
  • Red
  • White
  • Blue

Finish Type

Powder Coat

Material

Sheet steel

Mounting Type

button, center spacing 61.24"

Series

inSIGHTâ„¢ Series

Style

Vertical button mount

Type

Basic always on powering

UPC

662620364742

Dimensions

Depth

2 in

Height

72 in

Width

2.18 in

Certifications And Compliance

Industry Standard(s)

  • UL 2416
  • UL 60950-1
  • FCC Part 15 Compliance
  • SNMP V3

Nema Rating

None