HUBBELL PREMISE WIRING
inSIGHT™ Series, Basic Power Distribution Unit, 10 foot cord, Blue
Image of PV72BE20HG-10BL inSIGHT™ Series, Basic Power Distribution Unit, 10 foot cord, Blue
Image of PV72BE20HG-10BL inSIGHT™ Series, Basic Power Distribution Unit, 10 foot cord, Blue

inSIGHT™ Series, Basic Power Distribution Unit, 10 foot cord, Blue

Brand: Hubbell Premise Wiring

Catalog ID: PV72BE20HG-10BL

inSIGHT™ Cabinet Basic Power Distribution Unit (PDU), 10 foot cord, Blue

Complete line of Basic,monitored, and switched ready cabinet mount power distribution units (PDU). Superior cord locking using standard plugs. Switch capable using dedicated cords. Slim profile to allow for cabling and air flow. Assembled in the USA Highly reliable with robotically soldered connections

  • Basic always on powering
  • 415V Three Phase
  • 20 Amp
  • IEC 60309 / IP 44 Plug
  • 36 C13 & 12 C19 Receptacle
  • Vertical 72"

Designed for mounting with buttons in a full size data center cabinet

General

Application

Data Center

Catalog Number

PV72BE20HG-10BL

Color

Blue

Finish Type

Powder Coat

Material

Sheet steel

Mounting Type

  • button, center spacing 61.24"
  • button, center spacing 61.24"

Series

inSIGHT™ Series

Style

Vertical button mount

Type

Basic always on powering

UPC

662620366821

Dimensions

Depth

2 in

Height

72 in

Width

2.18 in

Certifications And Compliance

Industry Standard(s)

  • UL 2416
  • UL 60950-1
  • FCC Part 15 Compliance
  • SNMP V3

Nema Rating

None