HUBBELL PREMISE WIRING
Image of PV72IA20AA-10WH inSIGHTâ„¢ Switch Ready Intelligent Power Distribution Unit, 10 foot cord, White
Image of PV72IA20AA-10WH inSIGHTâ„¢ Switch Ready Intelligent Power Distribution Unit, 10 foot cord, White

inSIGHTâ„¢ Switch Ready Intelligent Power Distribution Unit, 10 foot cord, White

Brand: Hubbell Premise Wiring

Catalog ID: PV72IA20AA-10WH

inSIGHTâ„¢ Cabinet Intelligent Power Distribution Unit (PDU), 10 foot cord, White

Complete line of Basic,monitored, and switched ready cabinet mount power distribution units (PDU). Superior cord locking using standard plugs. Switch capable using dedicated cords. Slim profile to allow for cabling and air flow. Assembled in the USA Highly reliable with robotically soldered connections

  • Switch Ready
  • 120V Single Phase
  • 20 Amp
  • L5-20P Plug
  • 24 L5-20R Receptacle
  • Vertical 72"

Designed for mounting with buttons in a full size data center cabinet

Product details

General

Application

Data Center

Catalog Number

PV72IA20AA-10WH

Color

  • Black
  • Red
  • White
  • Blue

Finish Type

Powder Coat

Material

Sheet steel

Mounting Type

button, center spacing 61.24"

Series

inSIGHTâ„¢

Style

Vertical button mount

Type

Switch Ready

UPC

662620364834

Dimensions

Depth

2 in

Height

72 in

Width

2.18 in

Certifications And Compliance

Industry Standard(s)

  • UL 2416
  • UL 60950-1
  • FCC Part 15 Compliance
  • SNMP V3

Nema Rating

None