HUBBELL PREMISE WIRING
Image of PV72ID60HF-6 inSIGHTâ„¢ Switch Ready Intelligent Power Distribution Unit, 6 foot cord, Black

inSIGHTâ„¢ Switch Ready Intelligent Power Distribution Unit, 6 foot cord, Black

Brand: Hubbell Premise Wiring

Catalog ID: PV72ID60HF-6

inSIGHTâ„¢ Cabinet Intelligent Power Distribution Unit (PDU), 6 foot cord, Black

Complete line of Basic,monitored, and switched ready cabinet mount power distribution units (PDU). Superior cord locking using standard plugs. Switch capable using dedicated cords. Slim profile to allow for cabling and air flow. Assembled in the USA Highly reliable with robotically soldered connections

  • Switch Ready
  • 208V Three Phase
  • 60 Amp
  • IEC 60309 / IP 44 Plug
  • 18 C13 & 18 C19 Receptacle
  • Vertical 72"

Designed for mounting with buttons in a full size data center cabinet