
Brand: Hubbell Premise Wiring
Catalog ID: HPW89B
Standard Product
Accessory Type
Bracket
Catalog Number
HPW89B
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Modular 66 Cross Connect Blocks
Material
Composite
Material - Mounting Hardware
Mounting Screws
OEM Brand Name
Hubbell Premise Wiring
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
Series
Modular 66
UPC
662620821214
Height
1.5 in
Width
2.57 in
Cable Specification
Per TIA-568C.2 Spec
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Carton Quantity
32