HUBBELL PREMISE WIRING
Interconnects, Modular 66 Routing Spool with Screw
Image of HPW66SPLB Interconnects, Modular 66 Routing Spool with Screw

Interconnects, Modular 66 Routing Spool with Screw

Brand: Hubbell Premise Wiring

Catalog ID: HPW66SPLB

Interconnects, Modular 66 Routing Spool with Screw

  • Controls and Dresses Cables
  • Available With or Without Screws

Standard Product

General

Accessory Type

Spools

Catalog Number

HPW66SPLB

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Modular 66 Cross Connect Blocks

Material

Composite

Material - Mounting Hardware

Mounting Screws

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Protection

None

Series

Modular 66

UPC

662620821207

Dimensions

Length

1.5 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Operational

Compatibility

Within TIA-568C.2

Operating Temperature

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

100