HUBBELL PREMISE WIRING
Interconnects, Modular 66B Block Cover (for HPW66B36)
Image of HPW66BCVR Interconnects, Modular 66B Block Cover (for HPW66B36)

Interconnects, Modular 66B Block Cover (for HPW66B36)

Brand: Hubbell Premise Wiring

Catalog ID: HPW66BCVR

Interconnects, Modular 66B Block Cover (for HPW66B36)

Cover For HPW66B425 & 350

Standard Product

General

Catalog Number

HPW66BCVR

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Modular 66 Cross Connect Blocks

Material

Composite

Material - Mounting Hardware

Mounting Screws

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Protection

None

Series

Modular 66M

UPC

662620821238

Dimensions

Dimensions

12.8 in x 2.8 in x 0.66 in

Height

0.66 in

Length

12.8 in

Width

2.8 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Operational

Compatibility

Within TIA-568C.2

Operating Temperature

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

15