

Brand: Hubbell Premise Wiring
Catalog ID: HPW66BCVR
Standard Product
Catalog Number
HPW66BCVR
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Modular 66 Cross Connect Blocks
Material
Composite
Material - Mounting Hardware
Mounting Screws
OEM Brand Name
Hubbell Premise Wiring
Operating Temperature
0 Degrees C to 75 Degree C
Product Family
Modular 66M
Protection
None
UPC
662620821238
Dimensions
12.8 in x 2.8 in x 0.66 in
Height
0.66 in
Length
12.8 in
Weight
0.2 lb
Width
2.8 in
Cable Specification
Per TIA-568C.2 Spec
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Carton Quantity
15