Brand: Hubbell Premise Wiring
Catalog ID: HPW66MCVR
Standard Product
Catalog Number
HPW66MCVR
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Modular 66 Cross Connect Blocks
Material
Composite
Material - Mounting Hardware
Mounting Screws
OEM Brand Name
Hubbell Premise Wiring
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
Series
Modular 66M
Specifications
Material - High-impact flame retardant thermoplastic
UPC
662620821245
Dimensions
9.9 in x 2.3 in x 0.25 in
Height
0.25 in
Length
9.9 in
Width
2.3 in
Cable Specification
Per TIA-568C.2 Spec
Industry Standard(s)
Carton Quantity
100