
Brand: Hubbell Premise Wiring
Catalog ID: IMF2GY
Accepts All iStation Moudles 6-Units
Catalog Number
IMF2GY
Color
Gray
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Snap
Number of Gang(s)
2-Gang
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
Series
Accessory
Specifications
Device Type - 2-Gang Plate Frame
Style
Plate Frame
Type
iStation Frame Module
UPC
662620827391
Display Size
1-Unit
EU RoHS Indicator
Yes
Industry Standard(s)
Service
Single
Number of Gang(s)
2-Gang
Orientation
Horizontal
Carton Quantity
10