
Brand: Hubbell Premise Wiring
Catalog ID: IMF4OW
Catalog Number
IMF4OW
Color
Light Almond/Office White
Construction
Construction Material - Main
EU RoHS Indicator
Contact Manufacturer
Material
High-Impact Thermoplastic (UL 94V-0)
Number of Gang(s)
4-Gang
UPC
662620248820
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Service
Single
Number of Gang(s)
4-Gang
Carton Quantity
20