
Brand: Hubbell Premise Wiring
Catalog ID: IMFP1D2OW
Catalog Number
IMFP1D2OW
Color
Light Almond/Office White
Construction
Construction Material - Main
EU RoHS Indicator
Contact Manufacturer
Material
High-Impact Thermoplastic (UL 94V-0)
Number of Gang(s)
3-Gang
UPC
662620331317
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
IFP18OW
Service
Multi
Number of Gang(s)
3-Gang
Carton Quantity
10