HUBBELL PREMISE WIRING
Image of IMSP1OW iStation Module, Red and Black Speaker Posts, 1-Unit, Office White
Discontinued

iStation Module, Red and Black Speaker Posts, 1-Unit, Office White

Brand: Hubbell Premise Wiring

Catalog ID: IMSP1OW

iStation Module, Red and Black Speaker Posts, 1-Unit, Office White

  • Red and Black Speaker Posts
  • 1-Unit
  • Office White

Standard Product

General

Application

Speaker Post Black & Red

Catalog Number

IMSP1OW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • AV Module -  Speaker Post
  • Unit Package - Single

Style

Binding Post

Temperature Rating

Per TIA

Type

Speaker

UPC

662620843544

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25