HUBBELL PREMISE WIRING
Image of IM153X2OW iStation Modules, SVGA with 3.5 MM Stereo Jack and XLR, Screw Terminal, 2-Unit
Discontinued

iStation Modules, SVGA with 3.5 MM Stereo Jack and XLR, Screw Terminal, 2-Unit

Brand: Hubbell Premise Wiring

Catalog ID: IM153X2OW

iStation Modules, SVGA with 3.5 MM Stereo Jack and XLR, Screw Terminal, 2-Unit

  • SVGA with 3.5 MM Stereo Jack and XLR
  • Screw Terminal
  • 2-Unit

Standard Product

General

Application

Loaded Pro AV Modules

Catalog Number

IM153X2OW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

Per TIA

Type

15-Pin Screw Term

UPC

662620290089

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25