HUBBELL PREMISE WIRING
Image of HSB1W HOUSING SURFACE, SURFACE MOUNT, Mount Box, White
Image of HSB1W HOUSING SURFACE, SURFACE MOUNT, Mount Box, White

HOUSING SURFACE, SURFACE MOUNT, Mount Box, White

Brand: Hubbell Premise Wiring

Catalog ID: HSB1W

iStation Surface Mount Box, 1-Port

1-Port

Standard Product

General

Application

Surface Mount Connection Delivery

Application - For Use On

Use with Hubbell Keystone Connectivity

Catalog Number

HSB1W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cover Type

Snap-Fit

Material

High-Impact Thermoplastic (UL 94V-0)

Number Of Ports

1

Series

HSB

Style

Surface Mount

Sub Brand

OptiChannel

Type

HSB Surface Mount Box

UPC

662620664002

Certifications And Compliance

Industry Standard(s)

  • TIA-606
  • RoHS Compliant
  • UL and cUL Listed 1863
  • ADA Compliance

Configuration

Number Of Ports

1

Logistics

Carton Quantity

50

Pallet Quantity

5100