HUBBELL PREMISE WIRING
HOUSING SURFACE, SURFACE MOUNT, Mount Box, White, 4101
Image of HSB2W HOUSING SURFACE, SURFACE MOUNT, Mount Box, White, 4101
Image of HSB2W HOUSING SURFACE, SURFACE MOUNT, Mount Box, White, 4101

HOUSING SURFACE, SURFACE MOUNT, Mount Box, White, 4101

Brand: Hubbell Premise Wiring

Catalog ID: HSB2W

iStation Surface Mount Box, 2-Port

2-Port

Standard Product

General

Application

Surface Mount Connection Delivery

Application - For Use On

Use with Hubbell Keystone Connectivity

Catalog Number

HSB2W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cover Type

Snap-Fit and Screw

Material

High-Impact Thermoplastic (UL 94V-0)

Number Of Ports

2

Series

HSB

Style

Surface Mount

Sub Brand

OptiChannel

Type

HSB Surface Mount Box

UPC

662620664101

Certifications And Compliance

Industry Standard(s)

  • TIA-606
  • RoHS Compliant
  • UL and cUL Listed 1863
  • ADA Compliance

Configuration

Number Of Ports

2

Logistics

Carton Quantity

40

Pallet Quantity

4080