HUBBELL PREMISE WIRING
Image of HSB4W iStation Surface Mount Box, 4-Port

iStation Surface Mount Box, 4-Port

Brand: Hubbell Premise Wiring

Catalog ID: HSB4W

iStation Surface Mount Box, 4-Port

4-Port

Standard Product

General

Application

Surface Mount Connection Delivery

Application - For Use On

Use with Hubbell Keystone Connectivity

Catalog Number

HSB4W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cover Type

Snap-Fit and Screw

Material

High-Impact Thermoplastic (UL 94V-0)

Number Of Ports

4

Series

HSB

Style

Surface Mount

Sub Brand

OptiChannel

Type

HSB Surface Mount Box

UPC

662620664163

Certifications And Compliance

Industry Standard(s)

  • TIA-606
  • RoHS Compliant
  • UL and cUL Listed 1863
  • ADA Compliance

Configuration

Number Of Ports

4

Logistics

Carton Quantity

20

Pallet Quantity

2040