HUBBELL PREMISE WIRING
Image of G1075 Kellems Wire Management, Liquidtight System, Non-Metallic PolyTuff® I Conduit, Gray, 3/4", 100 feet

Kellems Wire Management, Liquidtight System, Non-Metallic PolyTuff® I Conduit, Gray, 3/4", 100 feet

Brand: Hubbell Premise Wiring

Catalog ID: G1075

Kellems Wire Management, Liquidtight System, Non-Metallic PolyTuff® I Conduit, Gray, 3/4", 100 feet

Liquidtight tubing is designed to house and permanently protect underground cable from moisture, grit, rodents and other environmental hazards that can damage the cable over time. The Kellems brands of liquidtight — PolyTuff® I conduit and PolyTuff® II tubing —feature non-metallic, PVC-based construction, avoiding the challenges of corrosion while providing high strength, superior flexibility and outstanding handleability. When compared to metals, they can be deployed in flexible directions, even accommodating tight turns. They can be cut cleanly with no damaging jagged edges, and help avoid costly fatigue and section separation issues. Sizes are available from ?" to 2" in diameter. Kellems liquidtight conduit pairs with nylon connectors that are completely non-conductive, corrosion resistant and easier to install than metallic liquidtight fittings. They feature a patented SwivelLok® design that eliminates the need for separate straight, 45-degree and 90-degree fittings by providing a full range in one device. In addition, these Kellems non-metallic connectors have a unique design which allows UL 50 ratings of 3R, 4X, 12 and 13.

  • No jagged metal edges
  • Rigid PVC core bonded to flexible PVC jacket
  • Non-metallic construction ends metal fatigue and separation problems

Wet and Damp Locations

General

Application

UL1660

Catalog Number

G1075

Color

Gray

EU RoHS Indicator

Yes

Finish Type

Item Type

Load Capacity

Extra Flexible

Material

Co-extruded rigid and flexible PVC

Specifications

  • Bend Radius Inches (mm) - 4.00" (101.6)
  • Conduit ID/OD Inches (mm) - .83"/1.04" (21.1/26.4)
  • Material - Co-extruded rigid and flexible PVC
  • Trade Size - 3/4 Inch

Type

PolyTuff® I Liquidtight Conduit

UPC

783585498003

Dimensions

Length

100 ft

Trade Size

3/4

Width

1.04 in

Electrical Ratings

Voltage Rating

600 V

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Meets Requirements Of NEC
  • UL Listed 1660. Approved For Outdoor And Direct Burial

Standards - RoHS Compliance Status

CM

Force Related

Load Capacity

Extra Flexible

Logistics

Carton Quantity

100

Pallet Quantity

2000