HUBBELL PREMISE WIRING
Image of OFSCSRS Kevlar/Aramid Scissors
Image of OFSCSRS Kevlar/Aramid Scissors

Kevlar/Aramid Scissors

Brand: Hubbell Premise Wiring

Catalog ID: OFSCSRS

Tools, Fiber, Scissors, Kevlar.

Cuts Aramid Yarns (Kevlar)

Multi Purpose Cutting Blade

General

Application

Cable Prep

Catalog Number

OFSCSRS

Construction Material - Main

Hardened Steel/Chrome Plated

Item Type

Tools

Material

Steel, Chrome Plated

OEM Brand Name

Hubbell Premise Wiring

Size

Standard Sized Product

Style

Sissors

Sub Brand

Cable Accessories

Type

Tools

UPC

662620836232

Dimensions

Size

Standard Sized Product