HUBBELL PREMISE WIRING
Keystone Snap Fit, Snap-Fit, Flush, LC Duplex, Blue, Zirc, Black
Image of SFFLCSBBK Keystone Snap Fit, Snap-Fit, Flush, LC Duplex, Blue, Zirc, Black

Keystone Snap Fit, Snap-Fit, Flush, LC Duplex, Blue, Zirc, Black

Brand: Hubbell Premise Wiring

Catalog ID: SFFLCSBBK

Fiber, Snap-Fit, Flush, LC Duplex,Blue, Zirc, Black.

  • Snap Fit
  • Black Housing
  • Flush
  • LC Duplex
  • Blue Adapter

Standard Product

General

Application

Data Outlet

Catalog Number

SFFLCSBBK

Color

Blue

Color - Housing

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Flush

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

LC Duplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620552910

Dimensions

Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25