HUBBELL PREMISE WIRING
Keystone Snap Fit, Snap-Fit, LC Duplex, Zircon Sleeves, Yellow, Black Housing
Image of SFLCSYBK Keystone Snap Fit, Snap-Fit, LC Duplex, Zircon Sleeves, Yellow, Black Housing

Keystone Snap Fit, Snap-Fit, LC Duplex, Zircon Sleeves, Yellow, Black Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFLCSYBK

Fiber Optic Connectors, Snap-Fit, LC Duplex, Zircon Sleeves, Yellow, Black Housing.

  • Snap Fit
  • Black Housing
  • Standard
  • LC Duplex
  • Yellow Adapter

Standard Product

General

Application

Data Outlet

Catalog Number

SFLCSYBK

Color

Yellow

Color - Housing

Black

EU RoHS Indicator

Yes

Item Type

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Standard

OEM Brand Name

Hubbell Premise Wiring

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

LC Duplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620305400

Dimensions

Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25