HUBBELL PREMISE WIRING
Keystone Snap Fit, Snap-Fit, SC, Simplex, Zircon Sleeves, Yellow, White Housing
Image of SFSCSYW Keystone Snap Fit, Snap-Fit, SC, Simplex, Zircon Sleeves, Yellow, White Housing

Keystone Snap Fit, Snap-Fit, SC, Simplex, Zircon Sleeves, Yellow, White Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFSCSYW

Fiber Optic Connectors, Snap-Fit, SC,Simplex, Zircon Sleeves, Yellow, White Housing.

  • Snap Fit
  • White Housing
  • Standard
  • SC Simplex
  • Yellow Adapter

Standard Product

General

Application

Data Outlet

Catalog Number

SFSCSYW

Color

Yellow

Color - Housing

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Standard

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

SC Simplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620302928

Dimensions

Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25