Brand: Hubbell Premise Wiring
Catalog ID: SFSCSTSG
Standard Product
Application
Data Outlet
Catalog Number
SFSCSTSG
Color
Blue
Color - Housing
Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In, Keystone
Mounting Type
Standard
Repeatability
0.1 dB
Service Life
500 matings
Size
.58" X .76"
Style
ST-Style/SC Simplex
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620302973
Size
.58" X .76"
Connectivity
Receptacle
Insertion Loss
0.75 dB
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25