HUBBELL PREMISE WIRING
Keystone Snap Fit, White, White, White, MT-RJ
Image of FAMTRJKW Keystone Snap Fit, White, White, White, MT-RJ

Keystone Snap Fit, White, White, White, MT-RJ

Brand: Hubbell Premise Wiring

Catalog ID: FAMTRJKW

Fiber Adapter, Snap-Fit, MTJR, Multi Mode, Flush, White.

  • Snap Fit
  • White Housing
  • Flush
  • MT-RJ
  • White Adapter

Standard Product

General

Application

Data Outlet

Catalog Number

FAMTRJKW

Color

White

Color - Housing

White

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Snap-In

Mounting Type

Flush

OEM Brand Name

Hubbell Premise Wiring

Repeatability

0.1 dB

Service Life

500 matings

Size

0.58" X 0.76"

Style

MT-RJ

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620849805

Dimensions

Size

0.58" X 0.76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-12

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25