HUBBELL PREMISE WIRING
Image of HLH14B Ladder Tray Standoff Kit, 14", Black
Image of HLH14B Ladder Tray Standoff Kit, 14", Black
Image of HLH14B Ladder Tray Standoff Kit, 14", Black
Image of HLH14B Ladder Tray Standoff Kit, 14", Black

Ladder Tray Standoff Kit, 14", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLH14B

Ladder Tray Standoff Kit, 14", Black

  • Black

Product details

General

Application

Ladder to Ladder Standoff

Catalog Number

HLH14B

Color

Black

Construction Material - Main

Steel

Finish Type

Durable Powder Coated

Sub Brand

Wire Management Cable Ladder

Type

Standoff Kit

UPC

662620658582

Dimensions

Height

14 in

Certifications And Compliance

Industry Standard(s)

TIA 569C

Logistics

Carton Quantity

1

Resources and downloads