HUBBELL PREMISE WIRING
Image of FFPLC12M4L15FN LC Fiber Trunk Cable Assembly, 15 Feet

LC Fiber Trunk Cable Assembly, 15 Feet

Brand: Hubbell Premise Wiring

Catalog ID: FFPLC12M4L15FN

12-Fiber Plenum Rated Type A OM4 LC Fiber Trunk Cable Assembly, 15 Feet

FIBERHUBB™ Trunk Assemblies provide the flexibility of a modular cabling system with the bandwidth capabilities needed for high performance networks. LC assemblies allow customers to future proof their network with less cabling and lower installation costs than a traditional legacy infrastructure. Each assembly is custom built and designed to mate with Hubbell cassettes and enclosures for a complete end to end solution

  • Factory terminated and tested for simple installation
  • Customizable length, color, and cable construction
  • Easily migrate to 100G, 200G, and beyond
  • Built with Corning ClearCurve Fiber
  • Premium low loss connector options for all applications
  • Made in USA

Plenum Rated

General

Application

Fiber Data Connectivity

Catalog Number

FFPLC12M4L15FN

Color

Aqua

Connector Type

LC

Material

PVC

Series

FIBERHUBB™

Size

0.12

Style

LC

Temperature Rating

0 °C to 70 °C

Type

Trunk Cable

UPC

662620367583

Dimensions

Length

15 in

Length (Meters)

4.572 m

Size

0.12

Conductor Related

Fiber Type

OM4

Mode

Multimode

Number of Fibers

12

Wire Type

Multimode OM4

Certifications And Compliance

Industry Standard(s)

  • GR-326
  • Telcordia
  • ANSI/TIA-568-D
  • RoHS
  • UL 94 V-0
  • NFPA 271

Operational

Temperature Rating

0 °C to 70 °C

Configuration

Connector Type

LC